IESNA:LM-63-2002
[TEST]P1505270
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-109)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-06-WHGL-PS (4000K_L32_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 32,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]28957
TILT=NONE
1 -1 1 37 1 1 1 -1.433333 -1.433333 0
1 1 194.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
20108.9 20052.5 20013.8 19874.7 19648.9 19369.8 18973.6 18363.1 17572.8 16715.6
15693.2 14455.5 13052.6 11465.7 10000.1 8696.5 7548.7 6520 5508.1 4681.2
3658.8 2460.8 2036.4 1679.9 1353.8 1131.1 1015.1 951.3 902.2 835.3
746.4 646 529 406.7 277 142.2 0
